??
CAD model selection
PVM 1A
HELP_VARIABLE
Company
ROBOMAT
Description
PVM 1A - Escapement units
Bill of material
PVM 1A
CNSORDERNO
Order number
PVM 1A
TYP
Type
PVM 1A
PRD
Piston rod design
Standard
HUB
Position
A
138.5 mm
B
103.5 mm
C
35.0 mm
D
12.5 mm
E
33.0 mm
F
4.5 mm
G
9.5 mm
H
13.0 mm
I
Thread
M3
J
22.0 mm
K
20.0 mm
L
Ø
4.0 mm
M
37.0 mm
N
Ø
3.5 mm
O
37.0 mm
P
7.9 mm
Q
14.0 mm
R
8.0 mm
S
45.0 mm
T
24.0 mm
U
11.0 mm
V
19.0 mm
Preview - Generation
Preview
3D
Dimension
2D